Product

si8931iso-kit

Si8931 Isolated Amplifier Evaluation Kit

The SI8931ISO-KIT evaluation board allows for quick connection to a voltage signal for check out of the functionality of the Si8931 isolated amplifier. The evaluation board is populated with the Si8931D-IS4 device which allows for up to 2.5V voltages to be measured directly or much higher voltages with a voltage divider. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8931ISO-KIT evaluation board demonstrates the functionality, the accuracy, the stability, and the low signal delay of the Si8931 amplifier.   

MSRP $75.00

Product Documents

Use the dropdown menu to see all available documents.

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.