
Product Documents
Features
- Rugged and reliable hermetic Dual Inline Package (DIP)
- Performance guaranteed over full military temperature range
- High isolation voltage, 3000 VDC
- Low input current, 0.5 mA
- Low power consumption
- High Common Mode Rejection (CMR )
- Radiation tolerant design
Images & Diagrams
Specifications
-
- Memo
-
- Condition
- CTR @ IF = 0.5 / 5 mA
-
- CTR Min.
- 300 / 200
-
- CTR Max.
- —
-
- BVCEO (V)
- —
-
- Vcc Max. (V)
- 18
-
- Propagation Delay
- 100µs Max.
-
- Isolation @ VDC 1 Sec.
- 3000
-
- Package Photo
-
- Package Info
- 8-Lead Hermetic Dip
-
- Radiation Tolerant
- Yes
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
