
Product Documents
Features
- Performance guaranteed over –55 °C to +125 °C ambient temperature range
- Guaranteed minimum Common Mode Rejection (CMR) transient immunity >1000 V/μs @ 300 VCM
- Microprocessor-compatible drive
- On/off threshold hysteresis
- Fast switching: tr, tf = 10 ns typical
Images & Diagrams
Specifications
-
- Condition
- Threshold Current IF @ VCC = 15 V
-
- IF Min.
- —
-
- IF Max.
- 10
-
- BVCEO (V)
- —
-
- Vcc Max. (V)
- 18
-
- Propagation Delay
- 300ns Max.
-
- Isolation @ VDC 1 Sec.
- 1500
-
- Package Photo
-
- Package Info
- 8-Lead Hermetic Dip
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
