Specifications
Package Type | QFN56 |
OPN | Si3474A-A01-IM |
Package Size (mm) | 8x8 |
Temperature Range Min (°C) | -40 |
Temperature Range Max (°C) | 85 |
Maximum Output Power (W) | 90 |
Sense Resistor (mΩ) | 255 |
Description | QUAD 802.3bt PoE PSE Controller |
Package Type | QFN56 |
OPN | Si3474A-A01-IM |
Package Size (mm) | 8x8 |
Temperature Range Min (°C) | -40 |
Temperature Range Max (°C) | 85 |
Maximum Output Power (W) | 90 |
Sense Resistor (mΩ) | 255 |
Description | QUAD 802.3bt PoE PSE Controller |
PRODUCT DOCUMENTS
Use the dropdown menu to see all available documents.
QUALITY AND PACKAGING
Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.
Certificate of Conformance
