Si3471A-IM

Si3471A-IM Single Port PSE Controller


The Si3471A-IM Single Port PoE PSE Controller is a fully IEEE 802.3bt compliant PSE available in a compact QFN38 package. It is designed and optimized for single Ethernet port applications, such as PoE injectors, mid-spans, and fiber to copper bridges.

The Si3471A-IM delivers PoE power in a small footprint. Simple configuration pins determine the maximum power the Si3471A-IM will deliver to a connected powered device. A preconfigured status LED driver further simplifies single port designs. No host MCU or firmware programming is needed to take full advantage of all the Si3471A-IM features!

Easy to understand and design with, the Si3471A-IM EVB uses a simple schematic, two-layer PCB, and efficient layout to show a complete Si3471A-IM solution. 

Specifications

Temperature Range Min (°C)-40
Maximum Output Power (W)90
Package Size (mm)5x7
Description802.3bt PSE Single Port Controller
Package TypeQFN38
OPNSi3471A-A01-IM
Temperature Range Max (°C)85

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si3471-kit

Si3471 Single Ethernet Port 802.3bt PSE Evaluation Kit

Jump start 90W, 802.3bt PoE designs using the easy to use, easy to understand Si3471 EVB.

MSRP $105.00