SKY12208-478LF

0.02-2.7 GHz 50 W High Power Silicon PIN Diode SPDT Switch


The SKY12208-478LF is a high power handling, Single-Pole, Double-Throw (SPDT) silicon PIN diode switch. The device can cover two frequency bands, 0.02 to 0.70 GHz or 0.05 to 2.7 GHz, by changing the value of an RF choke in the SMT bias network.

The SKY12208-478LF features low insertion loss, excellent power handling, and superb linearity with low DC power consumption. The device is well-suited for use as a high power transmit/receive switch in a variety of telecommunication systems.

The device is provided in a 4 x 4 mm, 16-pin Quad Flat No-Lead (QFN) package.

Read More

Specifications

Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.02
Frequency (GHz) Max.2.7
Typ. Isol. (dB)35-50
Typ. IL (dB)0.2-0.5
Typ. IIP3 (dBm)70
Typ. IP1 dB (dBm)
Max. TX Power (W)50
Control Logic
PackageQFN, 16L
Package (mm)4 x 4 x 1.5

Features

  • High power handling: 50 W CW, 200 W peak
  • Low insertion loss: 0.3 dB typical
  • Controlled with positive power supply
  • High antenna to receive isolation: 45 dB typical
  • Small, QFN (16-pin, 4 x 4 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.