Si53254A-01AM

Si53254A-01AM Automotive PCI Express Clock 1:4 Fanout Buffer


The Si53254A-01AM is a PCI Express Gen 1/2/3/4/5 1 : 4 fanout buffer supporting both 85 Ω and 100 Ω impedance. The device is AECQ-100 qualified for automotive grade2 (-40 to +105 °C) automotive infotainment ADAS and automated driving platforms. The low-power HCSL output drivers feature full internal termination, minimizing the number of external components required.

Specifications

Additive Jitter (ps RMS)0.05
VDD (V)1.8; 2.5; 3.3
Temperature Range Min (°C)-40
PCIe Complianttrue
Feedback Pathfalse
Package TypeQFN32
OPNSi53254A-D01-AM
Line Impedance Match100
Universal Buffersfalse
Output Format CategoriesDifferential
Number of Inputs1
PCIe PerformanceGen1/2/3/4/5
Single Ended Inputfalse
Number of Outputs4
LVCMOS Buffersfalse
Package Size (mm)5x5
Description4-output PCIe clock buffer Auto Grade
Differential Buffersfalse
Dualfalse
Temperature Range Max (°C)105
Zero Delay Buffersfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)HCSL

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si53258-a-evb

Si5325x Automtive Grade PCIe Gen 1/2/3/4/5 Fanout Buffer Evaluation Kit

This Si53258-A-EVB is designed to evaluate the jitter performance, power consumption and signal integrity of Si53258 device for PCIe Gen1/2/3/4/5 applications. The evaluation board features jumpers and SMA connector for easy static configuration of the control inputs as well providing a port for external equipment access.

MSRP $199.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00