Si550

Si550 Single Low Jitter (VCXO)


The Si550 is a Single frequency low jitter voltage controlled oscillator (VCXO) with a typical phase jitter of 0.5 ps that supports frequencies between 10 and 1417 MHz.

Specifications

VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)0.5
Temperature Range Min (°C)-40
Stability (+/- ppm)20; 50; 100
Package TypeMulti; Multi
ControlPin
Period Jitter (RMS)2
Oscillator TypeVCXO
Frequency Max1417
Package Size (mm)5x7
DescriptionSingle Freq Low Jitter VCXO
OE (active high)Pin 2
Number of FrequenciesSingle
Frequency Min10
Temperature Range Max (°C)85
Ouput Format(s)CML; CMOS; LVDS; LVPECL

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si5xxuc-evb

Universal Oscillator Evaluation Kit

The Si5xxUC-EVB lets customers evaluate any of our XO or VCXO with one board. This board can test I2C devices as well as Single, Dual, Quad fixed frequency parts. It also has three different footprints to enable testing of all three package sizes that are available with our portfolio (5x7 mm, 3.2x5 mm, and 2.5x3.2 mm).

The Si5xxUC-EVB does not come with a pre-installed sample device. You can specify a custom crystal oscillator and create a new part number, or look up an existing product by part number, and order samples starting at https://www.skyworksinc.com/en/Application-Pages/Timing-Lookup-Customize

MSRP $95.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00