Si5401B

NetSync™ Network Synchronizer Clock for 5G/SyncE/IEEE 1588 applications


The Si5401B NetSync™ Network Synchronizer Clock utilizes 5th generation DSPLL technology and is a feature rich device capable of meeting all the requirements of Synchronous Ethernet (SyncE)-compliant wander filtering and software adjustment of output frequency and phase for IEEE 1588 applications. Si5401B offers ultra-low jitter output clocks eliminating the need for a follow-on jitter attenuator device. It’s combination of unique architecture and features helps enable lower overall system cost, PCB footprint and power consumption - all required for use in today’s high-performance networks.

The Si5401B provides any-frequency clock generation and jitter attenuation for applications requiring the highest level of jitter performance. The device has enhanced hitless switching to minimize output phase transients when switching between two different inputs at the same frequency. No external loop filter components are required and the DSPLL bandwidth is digitally programmable to values as low as 0.001 Hz. With phase jitter as low as 51 fs RMS, the Si5401B accepts 4/6 inputs clock ranging from 0.008 - 650 MHz differential and PPS/PP2S, 8kHZ to 250MHz for CMOS. Si5401B generates up to 10 clock outputs, each with output delay/skew adjust, ranging in frequency from PPS/PP2S up to 1288 MHz.

The Si5401B meets all the requirements specified by ITU-T G.8262 EEC Options 1 & 2 and ITU-T G.8262.1. When used with external IEEE 1588 stack and servo loop software the Si5401B meets all the requirements of ITU-T G.8273.2 (T-TSC, T-BC), ITU-T G.8273.4 (T-BC-P, T-BC-A, T-TSC-P, T-TSC-A) and G.8273.1 (T-GM). Si5401B supports Skyworks AccuTime™ IEEE 1588 software, contact Skyworks for additional information.

This device is supported by Skyworks AccuTime™ IEEE 1588 software.

Specifications

DescriptionNetwork Sync Clock for 5G/SyncE/IEEE 1588
OPNTBD
Package TypeQFN72
Package Size (mm)10x10
4G/LTE Wireless Clocksfalse
5G Clockstrue
56G SerDestrue
Automotive Gradefalse
Clock Generatorsfalse
Clock outputs10
ControlSPI/I2C
DSPLLs4
Input Frequency Max (MHz)1000
Input Frequency Min (MHz)0.0000005
Intel x86 Clocksfalse
Jitter Attenuating Clockstrue
Jitter Recommended Range (fs)<=100
Line Impedance Match0
Loop Bandwidth Min (MHz)0.000000001
Loop Bandwidth Max (MHz)0.004
Output Format CategoriesDifferential; Single-Ended
Ouput Format(s)LVDS, S-LVDS, AC coupled LVPECL, LVCMOS, HCSL, CML
Output Frequency Domains3
Output Frequency Max1288.8
Output Frequency Min0.0000005
PCI Expressfalse
Phase Jitter (ps RMS)0.051
Real Time Clockfalse
Reference Inputs6
Reference TypeExternal
Spread Spectrumfalse
Standards ComplianceITU-T G.8273.2 (T-TSC, T-BC), ITU-T G.8273.4 (T-BC-P, T-BC-A, T-TSC-P, T-TSC-A), G.8262 (EEC Options 1 and 2), G.8262.1 (eEEC), and G.8273.1 (T-GM)
Synchronous Ethernet/1588true
Temperature Range Max (°C)95
Temperature Range Min (°C)-40
VDD (V)1.8; 3.3
VDDO (V)1.8; 2.5; 3.3
Wireline or Wireless ApplicationWireline
XTAL Inputtrue
Xtal Input Frequency48
AccuTime™ Supportedtrue

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

SI540X-A-EVB

Si540X NetSync™ Network Synchronizer Clock Evaluation Kit

The Si540X-A-E-EVBs make it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation. Si540X-A-E-EVB can be used to evaluate any Si5401/2/3 device. MSRP $850.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00