Loop Bandwidth Max (MHz)—
Output Bin<
Temperature Range Min (°C)-40
Package TypeQFN48
OPNSi52208-A01AGM
ControlI2C/Pin
Line Impedance Match100
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs8
Intel x86 Clocksfalse
Package Size (mm)6x6
Real Time Clockfalse
Description8-Output PCIe Clock Generator
Frequency Reference—
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)HCSL; LVCMOS
VDDO (V)1.5-1.8
VDD (V)1.5-1.8
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)0.4
PCI Expresstrue
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency—
Reference Inputs1
Output Format CategoriesDifferential; Single-Ended
PCIe Performance1; 2; 3; 4; 5; 6; 7
Standards Compliance—
Output Frequency Min25
Embedded Xtaltrue
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max100