Si53108

Si53108 PCIe Fanout/Zero-Delay Buffer


The Si53108 is a 1 : 8 PCIe Fanout/Zero-Delay Buffer that meets all of the performance requirements of the Intel DB1900Z specification. The device is optimized for distributing 8  reference clocks for Intel® QuickPath Interconnect (Intel QPI), PCIe Gen 1/Gen 2/ Gen 3, SAS, SATA and Intel Scalable Memory Interconnect (Intel SMI) applications. The VCO of the device is optimized to support 100 MHz and 133 MHz operation. Each differential output can be enabled through I2C for maximum flexibility and power savings.

Specifications

Output Bin5 - 9
Temperature Range Min (°C)-40
Package TypeQFN48
OPNSi53108-A01AGM
Line Impedance Match0
Universal Buffersfalse
Number of Inputs1
Number of Outputs8
Frequency Max133
Frequency Min (MHz)100
Package Size (mm)6x6
DescriptionPCle Fan-out/Zero-Delay Buffer
VDDO (V)3.3
Ouput Format(s)HCSL
Additive Jitter (ps RMS)0.08
VDD (V)3.3
PCIe Complianttrue
Feedback Pathfalse
Output Format CategoriesDifferential
Single Ended Inputfalse
LVCMOS Buffersfalse
Differential Buffersfalse
Temperature Range Max (°C)85
Dualfalse
Zero Delay Bufferstrue

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si53108-ek

Si53108 PCI Express Zero-Delay/Fanout Buffer Evaluation Kit

The Si53108-EK evaluation kit allows you to measure jitter performance, power consumption, and signal integrity. The boards feature SMA connectors for robust low jitter signal integrity measurements.

MSRP $125.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00