Si5341A

Si5341A Ultra-Low Jitter Clock Generator with 10 Outputs and Integer and Fractional Frequency Synthesis Modes


The Si5341A ultra-low jitter clock generator supports 10 -outputs and has a maximum frequency output of 1028 MHz. The device provides Integer and Fractional frequency synthesis modes, 4 reference inputs and has a Phase Jitter of 0.09 ps.

Specifications

Loop Bandwidth Max (MHz)
Output Bin>
Temperature Range Min (°C)-40
Input Frequency Min (MHz)10
Package TypeQFN64
OPNSi5341A-D-GM
ControlI2C/SPI
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs10
Input Frequency Max (MHz)750
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)9x9
Description10-Output Any-Freq Clock Gen
Frequency Reference
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)CML; HCSL; LVCMOS; LVDS; LVPECL
VDDO (V)1.8; 2.5; 3.3
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
PCI Expressfalse
Phase Jitter (ps RMS)0.09
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs0
Reference Inputs4
Xtal Input Frequency
Output Format CategoriesDifferential; Single-Ended
PCIe PerformanceGen1/2/3/4/5
Standards Compliance
Output Frequency Min (MHz)0.0001
Embedded Xtaltrue
Loop Bandwidth Min (MHz)
Temperature Range Max (°C)85
Output Frequency Max (MHz)1028

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si5341-d-evb

Si5341 Clock Generator Evaluation Kit

The Si5341-D-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

MSRP $199.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00