VDD (V)1.8 - 3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)0.100
Temperature Range Min (°C)-40
Stability (+/- ppm)20
Package TypeMulti; Multi
ControlI2C
Oscillator TypeVCXO
Frequency Max3000
Package Size (mm)2.5x3.2; 3.2x5; 5x7
DescriptionI2C Ultra Low Jitter VCXO
OE (active high)Pin 2
Number of FrequenciesAny (I2C)
Frequency Min0.2
Temperature Range Max (°C)85
Ouput Format(s)LVPECL; LVDS; HCSL; HCSL-FAST; CML; CMOS; DUAL CMOS