Si5382A

Wireless Jitter Attenuator, Jitter Cleaner Si5382A


The Si5382A is an ultra-low phase noise jitter attenuating clock multiplier optimized for wireless applications which demand the highest level of integration and phase noise performance with ultra-small form factor and power consumption. The Si5382A accepts 4 clock inputs ranging from 0.008 to 750 MHz and generates 12 clock outputs from 0.000001 to 2949.12 MHz. Based on our 4th generation DSPLL technology, the device combines frequency synthesis and jitter attenuation in a highly integrated digital solution that eliminates the need for external VCXO and loop filter components. A low cost, fixed-frequency oscillator provides frequency stability for free-run and holdover modes. This all-digital solution provides superior performance that is highly immune to external board disturbances such as power supply noise. Learn more about wireless DSPLL technology.

Specifications

Loop Bandwidth Max (MHz)
Output Bin>
Temperature Range Min (°C)-40
Input Frequency Min (MHz)0.008
Package TypeQFN64
ControlI2C/SPI
OPNSi5382A-E-GM
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs12
Input Frequency Max (MHz)750
Intel x86 Clocksfalse
Package Size (mm)9x9
Real Time Clockfalse
DescriptionWireless Jitter Attenuator
Frequency Reference
4G/LTE Wireless Clockstrue
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)CML; HCSL; LVCMOS; LVDS; LVPECL
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)0.065
PCI Expressfalse
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs2
Reference Inputs4
Xtal Input Frequency
Output Format CategoriesDifferential; Single-Ended
Output Frequency Domains2
Standards Compliance
Output Frequency Min (MHz)0.000001
Embedded Xtalfalse
Loop Bandwidth Min (MHz)
Temperature Range Max (°C)85
Output Frequency Max (MHz)2949.12
5G Clockstrue

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si5382a-e-evb

Si5382 Wireless Jitter Attenuating Clock Multiplier Evaluation Kit

The Si5382A-E-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

MSRP $374.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00