Si32287

Si32287 Single-chip Dual Channel ProSLIC


Si32287 dual channel ProSLIC® devices implement two complete foreign exchange station (FXS) telephony interfaces. Operating from a 3.3 V supply, the device is available in a QFN56 package (8x8).

Specifications

Tracking dc-dctrue
ISIfalse
Pulse Meteringtrue
Package TypeQFN56
OPNSi32187-A-FM
Max V Battery-106
Widebandtrue
# FXO Channel0
# FXS Channel2
Host InterfacePCM/SPI
Package Size (mm)8x8
DescriptionDual-Channel ProSLIC
Smart Ringingtrue
DTMF Detectiontrue
Daisy-chain Modetrue
DC-DC OptionsLCCB

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance