
Features
- Single, positive voltage control: 0 to 3 and 0 to 5 V
- High isolation 64 dB at 1 GHz and 2 GHz
- Integrated silicon CMOS driver
- Absorptive
- Small, QFN (16-pin, 4 x 4 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Description (Absorptive/ Reflective)
- SPDT (A)
-
- Frequency (GHz) Min.
- 0.1
-
- Frequency (GHz) Max.
- 6
-
- Typ. IL (dB)
- 0.8-1.7
-
- Typ. Isol. (dB)
- 42-65
-
- Typ. IIP3 (dBm)
- 45
-
- Typ. IP1 dB (dBm)
- 26
-
- Control Logic
-
- Package
- QFN, 16L
-
- Package (mm)
- 4 x 4 x 0.9
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
