The SKY13593-690LF is a single-pole, triple-throw
(SP3T) antenna switch that operates in the 2.4 to 2.5
GHz frequency range. Switching between the antenna
(RFC signal) and the RF1, RF2, and RF3 ports is accomplished
with three control voltages.
The low loss, high isolation, high linearity, small size,
and low cost make this switch ideal for all WLANs and
devices that support Bluetooth® signals operating in
the 2.4 to 2.5 GHz band.
The SKY13593-690LF has integrated DC blocking
capacitors, so no external DC blocking capacitors are
required.
The SKY13593-690LF is manufactured in a compact,
1.5 x 1.5 mm, 8-pin Micro Leadframe Package (MLP).