
Product Documents
Features
- Broadband frequency range: 0.6 to 6.0 GHz
- Vpeak: 48 V
- RON: 1.1 Ω
- COFF: 145 fF
- High isolation: +32 dB @ 2.7 GHz
- Control logic: MIPI v2.0
- Small QFN (10-pin, 1.5 x 1.1 x 0.45 mm typical) package (MSL1, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Description (Absorptive/ Reflective)
- 4xSPST Shunt
-
- Frequency (GHz) Min.
- 0.6
-
- Frequency (GHz) Max.
- 6.0
-
- RON (Ω)
- 1.1
-
- COFF (fF)
- 145
-
- Vpk (V)
- 48
-
- Control Logic
- MIPI
-
- Package
- QFN, 10L
-
- Package (mm)
- 1.5 x 1.1 x 0.45
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
