The SKY5A2108 is a single-pole, double-throw (SPDT) switch
intended for mode switching in WLAN applications. Using
advanced switching technologies, the SKY5A2108 maintains
low insertion loss and high isolation for all switching paths.
The SKY5A2108 is part of our Sky5® product portfolio.
The high-linearity performance and low insertion loss
achieved by the switch make it an ideal choice for lowpower
transmit/receive applications. Depending on the
logic voltage applied to the control pin (VCTL), the RFC pin is
connected to one of the two switched RF outputs (RF1 or
RF2) using a low insertion loss path, while the path between
the RFC pin and the other RF pin is in a high-isolation state.
The switch is a “reflective short” on the isolated port.
The switch is manufactured in a compact, 1.1 x 0.7 x 0.45
mm, 6-pin exposed pad plastic Micro Lead-frame Package
Dual (MLPD) package.