SKYA21024

0.01 to 6.0 GHz Single Control SPDT Switch


The SKYA21024 is a single-pole, double-throw (SPDT) switch intended for mode switching in pre-power amplifier (PA) cellular or WLAN applications. Using advanced switching technologies, the SKYA21024 maintains low insertion loss and high isolation for all switching paths.

The high linearity performance and low insertion loss achieved by the switch make it an ideal choice for mode switching before the PA in cellular applications. Depending on the logic voltage applied to the control pin (VCTL), the RFC pin is connected to one of the two switched RF outputs, RF1 or RF2, using a low insertion loss path, while the path between the RFC pin and the other RF path is in a high isolation state.

The switch is manufactured in a compact, 1 x 1 mm, 6-pin Quad Flat No-Lead (QFN) package.

Specifications

StatusIn Production - This product has been released to the market.
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.01
Frequency (GHz) Max.6.0
Typ. IL (dB)0.4-0.7
Typ. Isol. (dB)27-15
Typ. IIP3 (dBm)57
Typ. IP1 dB (dBm)33
Control Logic
PackageQFN, 6L
Package (mm)1 x 1 x 0.45

Features

  • Low insertion loss: 0.40 dB @ 2.0 GHz
  • High isolation: >25 dB @ 2.0 GHz
  • Single bit control
  • Automotive Level-3 PPAP available upon request
  • IMDS material declaration available at production release
  • Extended production life to support automotive requirements
  • Independent BOM management to minimize PCN risk
  • Small QFN (6-pin, 1 x 1 mm) package
  • (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Automotive

See all

Cellular Telematics

See all

Infotainment

See all

Cellular Compensator

See all