Programmable Oscillator Products
Our Si510/511 oscillators are programmable to any-frequency, format, and supply voltage, while providing excellent phase jitter performance of 0.8 ps RMS (12 kHz to 20 MHz). With a 10-year operating life, our Si510/511 devices offer ±30 ppm stability across all operating conditions, including the -40 °C to +85 °C industrial temperature range. For higher frequency applications requiring lower jitter, the Si590/591 oscillators are programmable up to 810 MHz.
Features
- Any-frequency from 100 kHz to 810 MHz
- Stability options: ±20, 30, 50, 100, 150 ppm
- Output format options: LVPECL, LVDS, CML, HCSL, LVCMOS
- Voltage options: 1.8, 2.5, 3 V
- Package options: 5x7 mm & 3.2x5 mm
- Output-enable polarity options: active high, active low
Featured Programmable Oscillators