Si32280

Si32280 Single-chip Dual Channel ProSLIC


Si32280 dual channel ProSLIC® devices implement two complete foreign exchange station (FXS) telephony interfaces. Operating from a 3.3 V supply, the device is available in a QFN48 package (7x7).

Specifications

Tracking dc-dctrue
ISItrue
Pulse Meteringtrue
Package TypeQFN48
OPNSi32280-A-FM
Max V Battery-106
Widebandtrue
# FXO Channel0
# FXS Channel2
Host InterfaceISI
Package Size (mm)7x7
DescriptionDual-Channel ProSLIC
Smart Ringingfalse
DTMF Detectionfalse
Daisy-chain Modefalse
DC-DC OptionsLCCB

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance