Si3000 Voice Codecs

Si3000 is a complete voice I/O solution and is ideal for low-power applications, such as handsets in multi-function printers. The device can be connected directly to any high-speed, ISOmodem system-side chip to support a telephone handset. An extended AT command set is available to control the Si3000.

In addition to a codec (A/D, D/A), Si3000 integrates a microphone preamplifier, three-input mixer, +12.5 to –34.5 dB of programmable gain, headphone/speaker driver and an integrated handset hybrid for direct connection to a two-wire telephone handset. Programmable gain and attenuation settings are available on both the A/D converter and the D/A converter signal paths with 1.5 dB step resolution and is implemented using a zero crossing technique to enable “click-free” level transitions. Operation is from a single +5 V or a single +3.3 V power supply.