pro_details

SKY66294-11

2000 to 2300 MHz High-Efficiency 4 W Power Amplifier

SKY66294-11 is a high-efficiency fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 x 5 mm PA is designed for FDD and TDD 2G/3G/4G LTE small cell base stations operating from 2000 to 2300 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66294-11 is part of a high-efficiency, pin-to-pin compatible PA family supporting all 3GPP bands.
Read More...

Features

    • High-efficiency: PAE = 37.3% @ +28 dBm
    • High linearity: +28 dBm with < -50 dBc ACLR with pre-distortion (20 MHz LTE, 8.5 dB PAR signal)
    • High gain: 35.5 dB
    • Excellent input and output return loss: to 50  system
    • Integrated active bias: performance compensated over temp
    • Integrated enable On/Off function: PAEN = 1.7 to 2.5 V
    • Single supply voltage: 5.0 V
    • Pin-to-pin compatible PA family supporting all 3GPP bands
    • Compact (16-pin, 5 x 5 x 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    •  2.1 – 2.2
    • Test Frequency (GHz)
    • 2.14 
    • Gain Typ. (dB)
    • 36
    • OIP3 (dBm)
    • N/A
    • P1 dB (dBm)
    • N/A
    • Power Added Efficiency (%)
    • 37
    • Linear Output Power (dBm)
    • 28
    • VCC (V)
    •  5
    • Quiescent Current Typ. (mA)
    • 75 
    • Package
    • MCM, 16-pin
    • Package (mm)
    • 5 x 5 x 1.3

Product Media

  • High Efficiency Power Amplifiers for Small Cell Applications

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.