Package Type SC-70, SC-79, SOD-323, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.15
Ct Total Capacitance3 Vr=1 V (pF) Typ.2.67
Ct Total Capacitance3 Vr=4 V (pF) Typ.1.22
Ct Total Capacitance3 Vr=8 V (pF) Typ.0.81
Ct Total Capacitance3 Vr=12 V (pF) Typ.0.74
Ct Total Capacitance3 Vr=20 V (pF) Typ.—
Total Capacitance Ratio Min.11.5
Capacitance Ratio Range (V)1 to 3
Rs Series Resistance Max2 (Ω)1.5