pro_details

OLS049

Radiation Tolerant, Phototransistor Hermetic Surface Mount Optocoupler

The OLS049 is specifically designed for high-reliability applications that require optical isolation in radiation environments such as gamma, neutron, and proton radiation with a high current transfer ratio (CTR) and low saturation VCE. Each optocoupler consists of an LED and N-P-N silicon phototransistor that is electrically isolated, but optically coupled inside a hermetic, 4-pin leadless chip carrier (LCC) package.

Electrical parameters are similar to the JEDEC registered 4N49U optocoupler, but with better CTR degradation characteristics due to radiation exposure. The OLS049 has 100 percent high reliability screened parts available.

The device mounting for the OLS049 is achieved with reflow soldering or conductive epoxies.

Features

    • Miniature hermetic surface mount package
    • Radiation tolerant
    • High CTR guaranteed over –55 °C to +125 °C ambient temperature range
    • 1000 VDC electrical isolation
    • High reliability screening is available

Images & Diagrams

Specifications

    • Memo
    • Condition
    • CTR @ IF = 1 mA
    • CTR Min.
    • 200
    • CTR Max.
    • 1200
    • BVCEO (V)
    • 60
    • Vcc Max. (V)
    • Switching Time (μs)
    • 25
    • Isolation @ VDC 1 Sec.
    • 1000
    • Package Photo
    • Package Info
    • 4-Lead Hermetic Ceramic LCC
    • Radiation Tolerant
    • Yes
    • No Base Connection
    • Yes

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.