pro_details

SKY82896

Three-Channel/Two-Channel Boost LED Driver with I<sup>2</sup>C Interface

The SKY82896 is a step-up, three-channel LED driver with an input voltage range of 2.5 V to 5.5 V. The SKY82897 is a two-channel version of the SKY82896. The wide input voltage and high-boost switching frequency allow for a small solution size. Advanced dimming features and minimal external components make this device suitable for LED backlight solutions in single-cell, Li-Ion battery-based applications.

An integrated boost converter provides a high-voltage output for driving up to 30 V. Three precision current sinks are programmable up to 30 mA per string. The 900 kHz switching frequency supports ultra-small, low-profile external components.

The SKY82896/97 supports three different types of dimming:
  • Direct Pulse Width Modulation (DPWM) dimming receives the input PWM control signal from the PWM pin and generates the PWM output. Frequency and the ON duty are controlled by the input control signal.
  • Analog Pulse Width Modulation (APWM) dimming receives the input PWM control signal from the PWM pin and converts the ON duty of the input signal to an LED current control signal.
  • I2C dimming adjusts the LED current through the I2C interface.
The APWM dimming input frequency ranges from 100 Hz to 25 kHz, and the DPMW dimming input frequency ranges from 100 Hz to 50 kHz. The minimum output ON duty in DPWM dimming is limited by the minimum on-time (39 ns), which allows 10-bit resolution at 25 kHz DPWM frequency.

The device includes over-temperature protection, programmable over-voltage protection, boost over-current protection, and open/short LED protection.

The SKY82896/97 is available in a space-saving 1.956 mm x 1.906 mm, 16-bump Wafer-Level Chip Scale (WLCSP) package.

Please note: SKY82896-11-001 is being discontinued and is not recommended for new designs.
Read More...

Features

    • Input voltage range: 2.5 V to 5.5 V
    • Three channels with up to 9 LEDs in series (up to 27 LEDs)
      • 30 mA max LED current
      • ±±2% current accuracy and ±2% matching
    • Backlight power reduction:
      • Output efficiency up to 90%
      • Shutdown current: < 1 μA
    • Ultra-high resolution dimming:
      • 10-bit dimming I2C /analog-PWM/direct-PWM
      • 100 Hz to 25 KHz APWM capability
      • 100 Hz to 50 kHz DPWM capability
    • Comprehensive system protection:
      • Integrated and programmable over-voltage protection
      • Open/short LED protection, over-temperature and boost over-current protection
    • Display system optimization:
      • Programmable fade-in/fade-out
      • Adjustable compensation to optimize image quality
      • PWM options do not require I2C control
      • Separate inputs for APWM and DPWM dimming mixing for up to 20-bit dimming resolution
    • Adjustable current limit for smallest inductor
    • Ultra-small, low-profile WLCSP (16-bump, 1.956 mm x 1.906 mm) package (MSL1, 260 ºC per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Number of LEDs
    • 27
    • LED Channels
    • 3
    • LED(s) per/Ch
    • 9
    • Min. VIN (V)
    • 2.5
    • Max. VIN (V)
    • 5.5
    • Interface
    • I2C, FPWM, DPWM
    • Typ. IQ (μA)
    • 1000
    • Peak Efficiency
    • 89%
    • Current Accuracy (%)
    • ±2%
    • Current Matching (%)
    • ±2%
    • Max. IOUT per/Ch (mA)
    • 30
    • Package
    • Package (mm)
    • 1.96 x 1.91 x 0.65
    • Package
    • WLCSP-16

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.