SKY13597-684LF

0.7 to 3.8 GHz SP4T High-Power Switch


The SKY13597-684LF is a single-pole, four-throw (SP4T) switch. No external DC blocking capacitors are required on the RF paths as long as there is no DC voltage on the RF line. The switch can operate over the temperature range of −40 °C to +90 °C .

Switching is controlled by two CMOS/TTL compatible control voltage inputs (VC1 and VC2). Depending on the logic voltage level applied to the control pin, the RFC pin is connected to one of four switched RF outputs (RF1, RF2, RF3, or RF4) by using a low insertion loss path, while the path between the RFC pin and the other RF pins is in isolation.

The SKY13597-684LF is provided in a small size, 10-pin, 1.1 x 1.5 x 0.5 mm QFN package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP4T
Frequency (GHz) Min.0.7
Frequency (GHz) Max.3.8
Typ. IL (dB)
Typ. Isol. (dB)
RON (Ω)
Typ. IIP3 (dBm)
COFF (fF)
Vpk (V)
Typ. IP1 dB (dBm)
Control LogicGPIO
PackageQFN, 10L
Package (mm)1.1 x 1.5 x 0.5

Features

  • Broadband frequency range: 0.8 to 3.8 GHz
  • Low insertion loss
  • High isolation: 23 dB at 2.7 GHz
  • Integrated GPIO interface
  • No DC blocking capacitors required
  • Lead (Pb)-free and RoHS-compliant
  • Small size, QFN (10-pin, 1.1 x 1.5 x 0.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

4G LTE

See all

Mobile Antenna Management

See all