pro_details

SKY13626-685LF

0.4 to 3.8 GHz SP4T Switch

The SKY13626-685LF is a single-pole, four-throw (SP4T) switch. No external DC blocking capacitors are required on the RF paths as long as there is no DC voltage on the RF line. The switch can operate over the temperature range of −40 °C to +90 °C.

Switching is controlled by two CMOS/TTL compatible control voltage inputs (VC1 and VC2). Depending on the logic voltage level applied to the control pin, the RFC pin is connected to one of four switched RF outputs (RF1, RF2, RF3, or RF4) by using a low insertion loss path, while the path between the RFC pin and the other RF pins is in isolation.

The SKY13626-685LF is provided in a small-size, 9-pin, 1.1 x 1.1 x 0.5 mm QFN package.
Read More...

Features

    • Broadband frequency range: 0.4 to 3.8 GHz
    • Low insertion loss
    • High isolation
    • Integrated GPIO interface
    • No DC blocking capacitors required
    • Lead (Pb)-free and RoHS-compliant
    • Small-size QFN (9-pin, 1.1 x 1.1 x 0.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Description (Absorptive/ Reflective)
    • SP4T
    • Frequency (GHz) Min.
    • 0.7
    • Frequency (GHz) Max.
    • 3.8
    • Typ. IL (dB)
    • Typ. Isol. (dB)
    • RON (Ω)
    • Typ. IIP3 (dBm)
    • COFF (fF)
    • Vpk (V)
    • Typ. IP1 dB (dBm)
    • Control Logic
    • GPIO
    • Package
    • QFN, 12L
    • Package (mm)
    • 1.1 x 1.1 x 0.5

360 Degree View

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.