SKY13453-385LF

0.01 to 6.0 GHz Single Control SP2T Switch


The SKY13453-385LF is a Single-Pole, Double-Throw (SP2T) switch intended for mode switching in pre-Power Amplifier (PA) cellular or WLAN applications. Using advanced switching technologies, the SKY13453-385LF maintains low insertion loss and high isolation for all switching paths.

The high linearity performance and low insertion loss achieved by the switch make it an ideal choice for mode switching before the PA in cellular applications. Depending on the logic voltage applied to the control pin (VCTL), the RFC pin is connected to one of the two switched RF outputs, RF1 or RF2, using a low insertion loss path, while the path between the RFC pin and the other RF path is in a high isolation state.

The switch is manufactured in a compact, 1 x 1 mm, 6-pin Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.01
Frequency (GHz) Max.6
Typ. IL (dB)0.4-0.7
Typ. Isol. (dB)27-15
Typ. IIP3 (dBm)57
Typ. IP1 dB (dBm)33
Control Logic
PackageQFN, 6L
Package (mm)1 x 1 x 0.45

Features

  • Low insertion loss: 0.40 dB @ 2.0 GHz
  • High isolation: >25 dB @ 2.0 GHz
  • Single bit control
  • Small QFN (6-pin, 1 x 1 mm) package (MSL1, 260°C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Tablets

See all