Please note: this product is being discontinued and is not recommended for new designs.
The AWT6283R meets the stringent linearity and
output power requirements of the Mobile WiMAX high
speed data system. The device is manufactured on
an advanced InGaP HBT MMIC technology offering
state-of-the-art reliability, temperature stability, and
ruggedness. An integrated step attenuator enables
gain control, and an integrated voltage regulator
eliminates the need for an external reference voltage.
The self-contained 4 mm x 4 mm x 1 mm surface
mount package incorporates matching networks
optimized for output power, efficiency, and linearity in
a 50 Ω system.