SKY76360-22
Cognitive Wireless Gaming Arbiter System on a Chip (SoC)
The SKY76360-22 is an ultra-low-power, high
performance wireless gaming SoC that operates in the
2.4 GHz ISM band. It provides a high dynamic range,
uncompressed wireless digital audio/data link with
robust interference rejection and excellent coexistence
with other 2.4 GHz applications (such as
Wi-Fi® devices).
The SKY76360-22 is an arbiter in the embedded
wireless communication system known as UL2X and
supports multiple OTA usage scenarios with different
numbers of channels, audio bandwidth, data
bandwidth, and numbers of clients.
The OTA audio link features a low, fixed latency of
< 8 ms while rejecting a multitude of possible
interference sources in the 2.4 GHz band. The link can
provide up to 138 dB dynamic range and up to 40 kHz
audio bandwidth. Audio is inherently synchronized
between network clients with < 1 μs latency
difference.
The UL2X wireless communication system also
provides a wireless data link for low latency data
transport applications. The SKY76360-22 SoC is
designed to provide a streamlined system solution
with minimal external components. It includes digital
I/O peripherals, power management, and I2S audio
interfaces. The digital audio interface over I2S supports
up to 24-bit, 96 kHz PCM digital audio.
Read More