pro_details

SKYFR-000727

2110-2170 MHz Single Junction Robust Lead Isolator

The SKYFR-000727 is a single-junction, surface mount circulator designed for wireless infrastructure applications. It operates over the frequency range of 2110 MHz to 2170 MHz. Insertion loss is less than 0.30 dB over an operating temperature range of -40 °C to +100 °C.

The SKYFR-000727 comes in an industry-standard surface mount package and is designed for automated SMT placement.

Please note: SKYFR-000727 is being discontinued and is not recommended for new design. The suggested replacement is SKYFR-001340.

Features

    • New smaller size
    • Operating frequency range: 2110 MHz to 2170 MHz
    • BeO free

Images & Diagrams

Specifications

    • Band
    • Device
    • Isolator
    • Frequency (MHz)
    • 2110-2170
    • Insertion Loss (dB)
    • 0.3
    • Isolation/ Return Loss (dB)
    • 23/21
    • IMD (dBc)
    • 60
    • IMD Conditions
    • 2 x 15W CW tones, 1 MHz spacing
    • Rotation
    • CW
    • Case Size (Inch/mm)
    • 0.43/11
    • Package
    • SMT - Robust Lead

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.