Package Type SOD-323
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.10
Ct Total Capacitance3 Vr=1 V (pF) Typ.65.1
Ct Total Capacitance3 Vr=4 V (pF) Typ.24.2
Ct Total Capacitance3 Vr=8 V (pF) Typ.13.21
Ct Total Capacitance3 Vr=12 V (pF) Typ.—
Ct Total Capacitance3 Vr=20 V (pF) Typ.—
Total Capacitance Ratio Min.13.6
Capacitance Ratio Range (V)0.1 to 4
Rs Series Resistance Max2 (Ω)1.25