Frequency (GHz) Min.5.15
Frequency (GHz) Max.5.85
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
Typ. Current @ VCC = 3.6 V (mA)
Typ. POUT @ 3.0% EVM (dBm)
Typ. Current @ VCC = 5 V (mA)
802.11 WLAN Standardn/ac
Antenna Ports1
Architecture5 GHz WLAN Front-End Module
Typ. POUT @ 2.5% EVM (dBm)
Typ. Tx Gain (dB)29
Typ. POUT (dBm)
VDD (V)
VCC (V)3.0-4.40
PackageQFN, 16-pin
Package (mm)2.3 x 2.3 x 0.33