Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeWB SOIC16
OPNSi8230AD-AS
Peak Output Current (A)0.5
Overlap Protection and Dead Time Controltrue
UVLO Voltage (V)5
Driver Supply (V)6.5
Input Supply (V)5.5,4.5
Package Size (mm)7.5x10.3
DescriptionAutomotive Isolated Gate Driver
AEC-Q100true
Max Propagation Delay60
Isolation Rating (kVrms)5
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125