Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC16
OPNSi8230BB-AS1
Peak Output Current (A)0.5
Overlap Protection and Dead Time Controltrue
Driver Supply (V)6.5
UVLO Voltage (V)8
Input Supply (V)5.5,4.5
Package Size (mm)3.9x9.9
DescriptionAutomotive Isolated Gate Driver
AEC-Q100true
Max Propagation Delay60
Isolation Rating (kVrms)2.5
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125