Input TypePWM
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC16
OPNSi8231AC-AS1
Peak Output Current (A)0.5
Overlap Protection and Dead Time Controltrue
UVLO Voltage (V)5
Driver Supply (V)6.5
Input Supply (V)5.5,2.7
Package Size (mm)3.9x9.9
DescriptionAutomotive HS/LS Iso Gate Griver
AEC-Q100true
Max Propagation Delay60
Isolation Rating (kVrms)3.75
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125