Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeLGA14
OPNSi8233CB-AM
Peak Output Current (A)4
Overlap Protection and Dead Time Controltrue
UVLO Voltage (V)10
Driver Supply (V)6.5
Input Supply (V)5.5,4.5
Package Size (mm)5x5
DescriptionAutomotive Isolated Gate Driver
AEC-Q100false
Max Propagation Delay60
Isolation Rating (kVrms)2.5
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125