Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC16
OPNSI8232AC-D-IS1
Peak Output Current (A)0.5
Overlap Protection and Dead Time Controlfalse
Driver Supply (V)6.5
UVLO Voltage (V)5
Input Supply (V)5.5,2.7
Package Size (mm)3.9x9.9
Description3.75 kV dual isolated gate driver
AEC-Q100true
Max Propagation Delay60
Isolation Rating (kVrms)3.75
Output ConfigurationDual Driver
Temperature Range Max (°C)125