Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeNB SOIC16
OPNSi823H1AB-AS1
Peak Output Current (A)4.0
Overlap Protection and Dead Time Controltrue
Driver Supply (V)5.5
UVLO Voltage (V)6
Input Supply (V)5.5,3.0
Package Size (mm)3.9x9.9
DescriptionAutomotive 2.5 kV High Side/Low Side Drivers
AEC-Q100true
Max Propagation Delay58
Isolation Rating (kVrms)2.5
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125