Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeWB SOIC14
OPNSi823H1AD-AS3
Peak Output Current (A)4.0
Overlap Protection and Dead Time Controltrue
Driver Supply (V)5.5
UVLO Voltage (V)6
Input Supply (V)5.5,3.0
Package Size (mm)7.5x10.3
DescriptionAutomotive 5.0 kV High Side/Low Side Drivers
AEC-Q100true
Max Propagation Delay58
Isolation Rating (kVrms)5
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125