Max Data Rate (Mbps)100
Input InterfaceSPI
Isolation Rating1.5 kVrms
Temperature Range Min (°C)-40
Package Type9X9 DFN-32
OPNSi83418ADA-IF
Indicator OutputsOutput Status
Input Supply (V)5.5,2.25
Continuous Output Current0.7 A
Output Supply (V)9
Package Size (mm)9x9
Description4x Sinking, SPI Input, Ch. Status Ind.
Output Driver TypeSinking
AEC-Q100false
Output Channels4
Temperature Range Max (°C)125
Inrush Current ModeYes
Channel Status IndicatorYes
Low Voltage IndicatorNo
Open Channel IndicatorNo
Clear Fault InputNo