Description3.75 kV 2-ch isolator with Power Transfer
OPNSi86P420BC-IS
Input Supply (V)3.3 to 5.0 (Continuous)
Output Supply (V)3.3
Max Output Power (W)0.4
Forward Channels2
Reverse Channels0
Unidirectional Channels2
Default Output StateLow
Isolation Rating (kVrms)3.75
Package TypeWB SOIC-16
Package Size (mm)10.3 x 7.5
Max Data Rate (Mbps)150
Max Propagation Delay15
Max Channel-to-Channel Skew (ns)2.5
Max Part-to-Part Skew (ns)4.5
Ambient Temperature Range (°C)-40 to +125
AEC-Q100true
Automotive gradefalse