Si86P541-KIT
Si86Px Digital Isolator Evaluation Kit
"The Si86Px family combines Skyworks’ proven high-speed digital isolator technology with an integrated isolated DC-DCconverter and matched miniature transformer, delivering a comprehensive solution for both signal and power isolation. These devices are ideal for demanding applications such as industrial automation, programmable logic controllers (PLC), data acquisition systems, inverters, and motor control, where long-term reliability is critical.
Si86Px devices feature up to four high-speed digital isolation channels, paired with a fly-back topology-based DC-DC converter. Operating from a 3.3 V to 5 V input supply, the converter delivers up to 0.5 W of isolated power through the integrated transformer. Advanced features include thermal detection, cycle-by-cycle current limitings, and robust line and load regulation, ensuring stable and system performance.
MSRP $84.00