Max Data Rate (Mbps)150
Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeQSOP16
OPNSi8645BA-B-IU
Unidirectional Channels4
Forward Channels4
Input Supply (V)5.5,2.5
Channel TypeUnidirectional
Bidirectional Channels0
Output Supply (V)2.5
Package Size (mm)3.9x4.89
Description1 kV 4-ch Dgtl Isolator
AEC-Q100true
Reverse Channels0
Max Propagation Delay13
Enable Controlfalse
Isolation Rating (kVrms)1
Temperature Range Max (°C)125