Temperature Range Min (°C)-40
Package TypeWB SOIC16
Output ModeAnalog
OPNSi8920AC-IS
Package Size (mm)7.5x10.3
DescriptionIsolated Analog Amplifier
Isolation Rating (kVrms)3.75
Initial Accuracy1.5%
Full Scale Current (A)0
Temperature Range Max (°C)125
Specified Input Range±100 mV