Temperature Range Min (°C)-40
Package TypeWB SOIC16
Output ModeAnalog
OPNSi8920BD-IS
Package Size (mm)7.5x10.3
DescriptionIsolated Analog Amplifier
Isolation Rating (kVrms)5
Initial Accuracy0.75%
Temperature Range Max (°C)125
Full Scale Current (A)0
Specified Input Range±200 mV