Temperature Range Min (°C)-40
Package TypeQFN40
OPNSi53354A-D01-AM
Line Impedance Match0
Universal Buffersfalse
Number of Inputs1
Number of Outputs4
Frequency Max250
Frequency Min (MHz)10
Package Size (mm)6x6
Description4-output clock buffer auto grade
Ouput Format(s)HCSL; LVCMOS; LVDS; LVPECL
VDDO (V)1.8; 2.5; 3.3
Additive Jitter (ps RMS)0.1
VDD (V)1.8; 2.5; 3.3
PCIe Compliantfalse
Feedback Pathfalse
Output Format CategoriesDifferential; Single-Ended
PCIe Performance1; 2; 3; 4; 5
Single Ended Inputfalse
LVCMOS Buffersfalse
Differential Buffersfalse
Temperature Range Max (°C)105
Dualfalse
Zero Delay Buffersfalse