Loop Bandwidth Max (MHz)—
Temperature Range Min (°C)-40
Input Frequency Min (MHz)16
Package TypeQFN40
OPNSi5118A-A-AM2
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs8
Input Frequency Max (MHz)50
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)6x6
DescriptionAutomotive SmartClock Synthesizer
Frequency Referencecrystal, clock
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)HCSL; LVCMOS; LVDS; LVPECL
VDD (V)1.8; 2.5; 3.3
PCI Expresstrue
Phase Jitter (ps RMS)0.26
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs1
Reference Inputs2
Xtal Input Frequency16 - 50MHz
Output Format CategoriesDifferential; Single-Ended
Standards ComplianceAEC-Q100
Output Frequency Min16
Embedded Xtaltrue
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)105
Output Frequency Max50